Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity579-6459: Mechanical Hoe Controls kit, Excavator
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
579-6459: Mechanical Hoe Controls kit, Excavator
579-6459: Mechanical Hoe Controls kit, Excavator

This kit Is for converting from Backhoe Mechanical Hoe Control Pattern to Mechanical Hoe Excavator (ISO) Pattern.

Brand: Cat

Product Images
579-6459: Mechanical Hoe Controls kit, Excavator
579-6459: Mechanical Hoe Controls kit, Excavator
579-6459: Mechanical Hoe Controls kit, Excavator
579-6459: Mechanical Hoe Controls kit, Excavator
579-6459: Mechanical Hoe Controls kit, Excavator

This kit Is for converting from Backhoe Mechanical Hoe Control Pattern to Mechanical Hoe Excavator (ISO) Pattern.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

164-1399: Lever Ball Knob
164-1399: Lever Ball KnobQuantity: 2
164-1402: 11.10mm Inner Diameter Hand Control Lever Sleeve
164-1402: 11.10mm Inner Diameter Hand Control Lever SleeveQuantity: 2
398-8074: Hydraulic Hand Control Rod
398-8074: Hydraulic Hand Control RodQuantity: 2
532-6285: BRACKET AS
532-6285: BRACKET ASQuantity: 2
562-9202: TOWER AS
562-9202: TOWER ASQuantity: 1
189-5358: M10-1.5 x 60mm Hex Head Bolt
189-5358: M10-1.5 x 60mm Hex Head BoltQuantity: 4
164-1404: 10.67mm Internal Diameter Steel Spacer
164-1404: 10.67mm Internal Diameter Steel SpacerQuantity: 2
8T-4222: M10 ID Steel Flat Washer
8T-4222: M10 ID Steel Flat WasherQuantity: 4
564-6118: Lever Rod Support Plate
564-6118: Lever Rod Support PlateQuantity: 2
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 10
563-4581: Pin Control valve
563-4581: Pin Control valveQuantity: 4
391-1293: SHAFT
391-1293: SHAFTQuantity: 1
430-9927: FILM-EXCAVAT
430-9927: FILM-EXCAVATQuantity: 1
391-5422: LEVER AS (LH
391-5422: LEVER AS (LHQuantity: 1
6V-3964: M8 ID Steel Flat Washer
6V-3964: M8 ID Steel Flat WasherQuantity: 1
8T-5381: Spring Pin
8T-5381: Spring PinQuantity: 2
8T-4908: M8-1.25 x 25mm Hex Head Bolt
8T-4908: M8-1.25 x 25mm Hex Head BoltQuantity: 1
8T-6466: M10-1.5 x 60mm Hex Head Bolt
8T-6466: M10-1.5 x 60mm Hex Head BoltQuantity: 2
8T-4133: M10 x 1.5mm Hex Nut
8T-4133: M10 x 1.5mm Hex NutQuantity: 4
8T-4138: M6-1 x 20mm Hex Head Bolt
8T-4138: M6-1 x 20mm Hex Head BoltQuantity: 6
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 6
437-3580: MOUNT
437-3580: MOUNTQuantity: 4
6V-9824: 12.61mm Free ID External Retaining Ring
6V-9824: 12.61mm Free ID External Retaining RingQuantity: 3
9X-2132: Rear Cabin Window Gas Spring Pin Retainer
9X-2132: Rear Cabin Window Gas Spring Pin RetainerQuantity: 4
170-6312: BEARING-MOUN
170-6312: BEARING-MOUNQuantity: 4
562-9137: SEAL
562-9137: SEALQuantity: 1
454-0097: 32.2mm Long Clip Fastener
454-0097: 32.2mm Long Clip FastenerQuantity: 2
440-3614: BOSS
440-3614: BOSSQuantity: 1
391-5423: LEVER AS (RH
391-5423: LEVER AS (RHQuantity: 1
5C-2890: M6 x 1mm Hex Nut
5C-2890: M6 x 1mm Hex NutQuantity: 6
8T-0389: M10 x 1.5mm Hex Lock Nut
8T-0389: M10 x 1.5mm Hex Lock NutQuantity: 10
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 10
Showing 1 to 32 of 35Load More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert