Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsTelematics580-3680: PL 641 Product Link Basic Series Kit
HomeUpgrade & Repair KitsUpgrade KitsTelematics580-3680: PL 641 Product Link Basic Series Kit
Items included

No results available.

441-4817: 3mm Thick Mounting Plate
441-4817: 3mm Thick Mounting PlateQuantity: 1
8C-3798: M6-1 x 30mm Hex Head Lock Bolt
8C-3798: M6-1 x 30mm Hex Head Lock BoltQuantity: 4
327-6195: Harness Assembly
327-6195: Harness AssemblyQuantity: 1
260-7652: Warning Film Label
260-7652: Warning Film LabelQuantity: 1
260-7653: Product Link Warning Film
260-7653: Product Link Warning FilmQuantity: 1
558-6551: Communication Antenna
558-6551: Communication AntennaQuantity: 1
198-4775: M6 ID Steel Flat Washer
198-4775: M6 ID Steel Flat WasherQuantity: 4
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 9
307-0047: 40mm Long Product Link Film
307-0047: 40mm Long Product Link FilmQuantity: 1
352-3968: Vinyl Coated 5 Slot Clip Ladder
352-3968: Vinyl Coated 5 Slot Clip LadderQuantity: 1
383-8034: 6 Pin Connector Receptacle
383-8034: 6 Pin Connector ReceptacleQuantity: 1
132-5789: 20.50mm Clamp Width Ladder Clip
132-5789: 20.50mm Clamp Width Ladder ClipQuantity: 1
4P-7581: 2.3mm Thick Ladder Clip
4P-7581: 2.3mm Thick Ladder ClipQuantity: 1
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 4
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 8
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 1
511-9001: Control Harness
511-9001: Control HarnessQuantity: 1
258-3727: No. 12 (.226)"-14 x 11/16" Rounded Truss Head Hexalobular Screw
258-3727: No. 12 (.226)"-14 x 11/16" Rounded Truss Head Hexalobular ScrewQuantity: 4
169-0705: 14.60mm Long Seal Plug
169-0705: 14.60mm Long Seal PlugQuantity: 6
9X-7345: Electrical Harness Round Rubber Grommet
9X-7345: Electrical Harness Round Rubber GrommetQuantity: 2
555-5510: Electronic Control
555-5510: Electronic ControlQuantity: 1
Showing 1 to 21 of 21
DescriptionSpecificationsCompatible Models
Description for part number 580-3680

Product Link Basic series PL641 uses cellular networks to transmit location, utilization and health information for viewing in Product Link user applications. Cellular technology provides capabilities for frequent transmission and larger volumes of data. NOTE: The part number provided is for reference only. Individual parts must be ordered. Please reference media number M0107957 for parts list and proper installation instructions.

View More
Specifications for part number 580-3680

We are still working on adding a specification for this part.

Compatible Models for part number 580-3680

MULTI TERRAIN LOADER

257D3

COMPACT TRACK LOADER

299D3 XE 279D3 289D3 299D3 249D3 259D3 239D3

SKID STEER LOADER

242D3 246D3 236D3 272D3 XE 262D3 272D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced