Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips581-0710: 51.6mm Diameter Tube Half Saddle Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips581-0710: 51.6mm Diameter Tube Half Saddle Clamp
581-0710: 51.6mm Diameter Tube Half Saddle Clamp

Cat® 51.6mm Diameter Tube Half Saddle Clamp for Lines of Stick Cylinder and Bucket

Brand: Cat

Product Images
581-0710: 51.6mm Diameter Tube Half Saddle Clamp
581-0710: 51.6mm Diameter Tube Half Saddle Clamp
581-0710: 51.6mm Diameter Tube Half Saddle Clamp
581-0710: 51.6mm Diameter Tube Half Saddle Clamp
581-0710: 51.6mm Diameter Tube Half Saddle Clamp

Cat® 51.6mm Diameter Tube Half Saddle Clamp for Lines of Stick Cylinder and Bucket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 581-0710

Description:
The Tube Half Saddle Clamp is a type of fastener used to secure Tubes or other cylindrical objects to a surface or other objects. It consists of a one half with thread and the other half that fits around the object being secured. A Tube Half Clamp is placed around the object and tightened with nuts on either end, pressing the object against the plate or saddle and securing it in place.

Attributes:
• Provided with a mounting hole to fit a fastener of size M10.
• Provided a reliable and secure connection between the Tubes and the fitting.
• Manufactured to precise specifications and are built for durability, reliability, and productivity.

Applications:
The Tube Half Saddle Clamp is used to hold Tubes in Lines of Stick Cylinder and Bucket system arrangements, mostly used in Cat 333, 335, and 350 Excavators.

View More
Specifications for part number 581-0710

Units of Measure

USMetric
Clamp Width (in): 2.95
Clamp Width (mm): 75.0
Length (in): 3.79
Length (mm): 96.2
Thickness (in): 0.31
Thickness (mm): 8.0
Material: Carbon Steel
View More
Compatible Models for part number 581-0710

EXCAVATOR

349 GC 350 350 OEM 335 333

MOBILE HYD POWER UNIT

350MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced