Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home581-1234: Fire Suppression Hose
Home581-1234: Fire Suppression Hose
581-1234: Fire Suppression Hose

Cat® Fire Suppression Hose

Brand: Cat

Product Images
581-1234: Fire Suppression Hose
581-1234: Fire Suppression Hose

Cat® Fire Suppression Hose

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 581-1234

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather and abrasion resistant synthetic rubber.

View More
Specifications for part number 581-1234
Overall Length (mm): 1,416.0
Weight (kg): 1.508
Material: Other Hose
View More
Compatible Models for part number 581-1234

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced