Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges581-8844: Bucket Cutting Edge
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges581-8844: Bucket Cutting Edge
581-8844: Bucket Cutting Edge

Cat® 20 mm Bolt-On ARM Bucket Cutting Edge

Brand: Cat

Product Images
581-8844: Bucket Cutting Edge
581-8844: Bucket Cutting Edge
581-8844: Bucket Cutting Edge
581-8844: Bucket Cutting Edge
581-8844: Bucket Cutting Edge

Cat® 20 mm Bolt-On ARM Bucket Cutting Edge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 581-8844

Units of Measure

USMetric
Material: Abrasion Resistant Steel,Alloy Mixed: Metal,Boron Steel
Wear or Durability: Arm
Thickness (in): 0.787
Hole Quantity: 8
Edge Length (in): 3,937.008
Hole Size: 5/8-in Plow Bolt (18 Mm Square)
Edge Shape: Continuous
Thickness (mm): 20.0
End 1 Hole Offset (in): 3,937.008
Edge Length (mm): 99,999.99
Width (mm): 198.4
Hole Spacing (in): 3,937.008
End 1 Hole Offset (mm): 99,999.99
Attachment Method: Bolt-on
Hole Spacing (mm): 99,999.99
Width (in): 7.811
View More
Compatible Models for part number 581-8844

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced