Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home582-4516: Two Wire Braid High Pressure Hose
Home582-4516: Two Wire Braid High Pressure Hose
582-4516: Two Wire Braid High Pressure Hose

Cat® Two Wire Braid High Pressure Hose

Brand: Cat

Product Images
582-4516: Two Wire Braid High Pressure Hose
582-4516: Two Wire Braid High Pressure Hose

Cat® Two Wire Braid High Pressure Hose

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 582-4516

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from oil-resistant synthetic rubber inner tube, two plies of
braided wire reinforcement, and an oil, weather, and abrasion resistant synthetic rubber outer
cover. A woven or braided ply of suitable material may be used over the tube and/or over the
wire

View More
Specifications for part number 582-4516
Overall Length (mm): 356.0
Weight (kg): 0.674
Material: High Pressure Hose
View More
Compatible Models for part number 582-4516

COMPACT WHEEL LOADER

906

WHEEL LOADER

908 907 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced