Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits583-6055: Fixed Axle Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits
583-6055: Fixed Axle Kit
583-6055: Fixed Axle Kit

Brand: Cat

fallback-image
583-6055: Fixed Axle Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

1M-6573: 215.90mm Tapered Roller Bearing Cup
1M-6573: 215.90mm Tapered Roller Bearing CupQuantity: 1
147-5510: 698.30mm Assembled Outside Diameter Duo Cone Seal
147-5510: 698.30mm Assembled Outside Diameter Duo Cone SealQuantity: 1
4D-7534: 53.98mm Tapered Roller Bearing
4D-7534: 53.98mm Tapered Roller BearingQuantity: 4
9M-2744: 213.05mm Outer Diameter Cone Bearing
9M-2744: 213.05mm Outer Diameter Cone BearingQuantity: 1
5P-7843: 218.905mm Inside Diameter Bearing Cup
5P-7843: 218.905mm Inside Diameter Bearing CupQuantity: 1
2D-6506: 736.6mm Inside Diameter Seal-O-Ring
2D-6506: 736.6mm Inside Diameter Seal-O-RingQuantity: 1
2H-3932: 28.17mm Inner Diameter O-Ring Seal
2H-3932: 28.17mm Inner Diameter O-Ring SealQuantity: 1
8F-6230: 228.19mm Inside Diameter Seal-O-Ring
8F-6230: 228.19mm Inside Diameter Seal-O-RingQuantity: 1
6W-1140: 96mm Inside Diameter Thrust Washer
6W-1140: 96mm Inside Diameter Thrust WasherQuantity: 6
5M-6200: 405.3mm Inside Diameter Seal-O-Ring
5M-6200: 405.3mm Inside Diameter Seal-O-RingQuantity: 1
5P-4057: 760mm Inner Diameter O-Ring Seal
5P-4057: 760mm Inner Diameter O-Ring SealQuantity: 1
124-9536: 114.30mm Inner Diameter Cone Bearing
124-9536: 114.30mm Inner Diameter Cone BearingQuantity: 1
5P-4355: Tapered Roller Cone Bearing
5P-4355: Tapered Roller Cone BearingQuantity: 1
8D-4771: Rubber O Ring Seal
8D-4771: Rubber O Ring SealQuantity: 1
4H-6730: 532.2mm Inner Diameter Seal O Ring
4H-6730: 532.2mm Inner Diameter Seal O RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 2
358-9130: 124mm Internal Diameter Thrust Washer
358-9130: 124mm Internal Diameter Thrust WasherQuantity: 2
2J-7137: 268.28mm Single Tapered Bearing Cup
2J-7137: 268.28mm Single Tapered Bearing CupQuantity: 1
2M-3340: 380.36mm Inner Diameter O-Ring Seal
2M-3340: 380.36mm Inner Diameter O-Ring SealQuantity: 1
133-4296: 159.21mm Outer Diameter Lip Type Seal
133-4296: 159.21mm Outer Diameter Lip Type SealQuantity: 1
126-8182: 254.00mm Tapered Roller Bearing Cup
126-8182: 254.00mm Tapered Roller Bearing CupQuantity: 1
126-8181: 152.4mm Inside Diameter Cone Bearing
126-8181: 152.4mm Inside Diameter Cone BearingQuantity: 1
245-3078: 4 5/16''-12 Hex Stake Nut
245-3078: 4 5/16''-12 Hex Stake NutQuantity: 1
2J-7138: 146.05mm Single Tapered Roller Cone Bearing
2J-7138: 146.05mm Single Tapered Roller Cone BearingQuantity: 1
5P-4354: Tapered Roller Bearing Cup
5P-4354: Tapered Roller Bearing CupQuantity: 1
6W-1138: Final Drive Straight Sleeve Bearing
6W-1138: Final Drive Straight Sleeve BearingQuantity: 3
9W-1547: 422.26mm Special Tapered Roller Bearing Cup
9W-1547: 422.26mm Special Tapered Roller Bearing CupQuantity: 1
9W-1546: Tapered Roller Bearing Cup
9W-1546: Tapered Roller Bearing CupQuantity: 1
2S-4078: 3 x 37.47mm 90A NBR O-Ring
2S-4078: 3 x 37.47mm 90A NBR O-RingQuantity: 1
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 4
Showing 1 to 30 of 30
DescriptionSpecificationsCompatible Models
Description for part number 583-6055

We are still working on adding a description for this part.

Specifications for part number 583-6055

We are still working on adding a specification for this part.

Compatible Models for part number 583-6055

WHEEL LOADER

992D 992C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced