Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsGuarding583-9154: Work Tool Coupler Guard Kit
HomeUpgrade & Repair KitsUpgrade KitsGuarding583-9154: Work Tool Coupler Guard Kit
583-9154: Work Tool Coupler Guard Kit

Provides guarding that restricts material/debris from entering the coupler area giving additional safeguarding for electrical components.

Brand: Cat

Product Images
583-9154: Work Tool Coupler Guard Kit
583-9154: Work Tool Coupler Guard Kit

Provides guarding that restricts material/debris from entering the coupler area giving additional safeguarding for electrical components.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

650-4508: Quick Coupler Guard Plate
650-4508: Quick Coupler Guard PlateQuantity: 1
8T-4196: M10-1.5 35mm Hex Head Bolt
8T-4196: M10-1.5 35mm Hex Head BoltQuantity: 8
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 2
462-1633: 8mm Thick Quick Coupler Support Plate
462-1633: 8mm Thick Quick Coupler Support PlateQuantity: 1
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 10
447-6837: Coupler Guard Bracket
447-6837: Coupler Guard BracketQuantity: 2
650-6391: Coupler Guard Cover
650-6391: Coupler Guard CoverQuantity: 1
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Specifications for part number 583-9154

We are still working on adding a specification for this part.

Compatible Models for part number 583-9154

MULTI TERRAIN LOADER

297D XHP 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

299D 289D 279D 289D3 299D3 XE 279D3 299D3 299D2 299D XHP 299D2 XHP

SKID STEER LOADER

246D3 246D 262D3 262D 272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced