Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience583-9159: Hydraulic Coupler
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience583-9159: Hydraulic Coupler
583-9159: Hydraulic Coupler

Provides components needed to convert a machine with a manual work tool coupler into a hydraulically actuated coupler (Hose material not included. Hoses can be built at the CAT dealer using the supplied couplings).

Brand: Cat

Product Images
583-9159: Hydraulic Coupler
583-9159: Hydraulic Coupler

Provides components needed to convert a machine with a manual work tool coupler into a hydraulically actuated coupler (Hose material not included. Hoses can be built at the CAT dealer using the supplied couplings).

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

517-2057: 4mm Thickness Quick Coupler Lines Mounting Bracket
517-2057: 4mm Thickness Quick Coupler Lines Mounting BracketQuantity: 1
517-2834: 5mm Thick Hydraulic Lines Support Plate
517-2834: 5mm Thick Hydraulic Lines Support PlateQuantity: 1
124-2158: Permanent Coupling
124-2158: Permanent CouplingQuantity: 1
439-4630: Electric Quick Coupler plate
439-4630: Electric Quick Coupler plateQuantity: 1
499-7399: PLATE
499-7399: PLATEQuantity: 1
208-9291: M10-1.5 x 20mm Hex Flange Head Bolt
208-9291: M10-1.5 x 20mm Hex Flange Head BoltQuantity: 1
163-8811: CLAMP
163-8811: CLAMPQuantity: 6
124-2128: Permanent Coupling
124-2128: Permanent CouplingQuantity: 1
124-2113: Permanent Coupling
124-2113: Permanent CouplingQuantity: 2
148-8351: Adapter Assembly
148-8351: Adapter AssemblyQuantity: 1
8T-7329: M8-1.25 x 55mm Hex Head Bolt
8T-7329: M8-1.25 x 55mm Hex Head BoltQuantity: 1
148-8444: O-Ring Face Seal Tee Adapter
148-8444: O-Ring Face Seal Tee AdapterQuantity: 1
342-9920: M8-1.25 x 20mm Hex Flange Head Bolt
342-9920: M8-1.25 x 20mm Hex Flange Head BoltQuantity: 2
6W-5752: 62.00mm Long Clevis Pin
6W-5752: 62.00mm Long Clevis PinQuantity: 2
7G-2951: 2.5mm Thick Bottom Hose Clip
7G-2951: 2.5mm Thick Bottom Hose ClipQuantity: 2
7G-2950: 40mm Wide Hose Half Clip
7G-2950: 40mm Wide Hose Half ClipQuantity: 2
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 2
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
4J-5477: 1.78 x 7.67mm 90A NBR O-RingQuantity: 2
9M-4995: Multiple Hose P Clip
9M-4995: Multiple Hose P ClipQuantity: 2
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 2
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 2
8T-4198: M10-1.5 x 100mm Hex Head Bolt
8T-4198: M10-1.5 x 100mm Hex Head BoltQuantity: 2
515-8578: Bracket Assembly
515-8578: Bracket AssemblyQuantity: 1
525-3704: BRACKET AS
525-3704: BRACKET ASQuantity: 1
522-2668: 5mm Thick Hydraulic Hose Clip Mount Plate
522-2668: 5mm Thick Hydraulic Hose Clip Mount PlateQuantity: 1
501-8622: PLATE
501-8622: PLATEQuantity: 1
266-3316: M10-1.5 x 25mm Hex Flange Head Bolt
266-3316: M10-1.5 x 25mm Hex Flange Head BoltQuantity: 7
124-2142: Permanent Coupling
124-2142: Permanent CouplingQuantity: 1
124-2111: Permanent Coupling
124-2111: Permanent CouplingQuantity: 8
150-4052: Adapter Assembly
150-4052: Adapter AssemblyQuantity: 2
148-8316: ADAPTER AS
148-8316: ADAPTER ASQuantity: 2
148-8369: ADAPTER AS
148-8369: ADAPTER ASQuantity: 2
Showing 1 to 32 of 63Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 583-9159

We are still working on adding a specification for this part.

Compatible Models for part number 583-9159

MULTI TERRAIN LOADER

257D 277D 297D 297D XHP 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 299D 289D 279D 299D2 299D XHP 299D2 XHP

SKID STEER LOADER

242D 262D 272D 272D XHP 246D 236D 272D2 XHP 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced