Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates583-9818: Speed Sensor Port Cover
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates583-9818: Speed Sensor Port Cover
583-9818: Speed Sensor Port Cover

Cat® Speed Sensor Port Cover for the Electric Drive Motor on the 988K XE Wheel-Type Loader and R2900 XE Load Haul Dump

Brand: Cat

Product Images
583-9818: Speed Sensor Port Cover
583-9818: Speed Sensor Port Cover
583-9818: Speed Sensor Port Cover
583-9818: Speed Sensor Port Cover
583-9818: Speed Sensor Port Cover

Cat® Speed Sensor Port Cover for the Electric Drive Motor on the 988K XE Wheel-Type Loader and R2900 XE Load Haul Dump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 583-9818

Units of Measure

USMetric
Material: Steel,Carbon Steel
Length (mm): 56.0
Width (mm): 25.4
Overall Height (mm): 10.0
Hole Size (mm): 6.6 (2X)
Length (in): 2.21
Width (in): 1.0
Overall Height (in): 0.39
Hole Size (in): 0.26 (2X)
View More
Compatible Models for part number 583-9818

LOAD HAUL DUMP

R2900 XE

WHEEL LOADER

988K XE 988 XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced