Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products584-9992: Engine Side Cover PIP Gasket Template
Home
Workshop SuppliesOther Workshop SuppliesOther Workshop Products
584-9992: Engine Side Cover PIP Gasket Template
584-9992: Engine Side Cover PIP Gasket Template

Cat® Engine Side Cover PIP Gasket Template provides a controlled and even force, helping to create a reliable seal for safe engine operation

Brand: Cat

Product Images
584-9992: Engine Side Cover PIP Gasket Template
584-9992: Engine Side Cover PIP Gasket Template
584-9992: Engine Side Cover PIP Gasket Template
584-9992: Engine Side Cover PIP Gasket Template
584-9992: Engine Side Cover PIP Gasket Template
Contact your dealer for replacement options.

Cat® Engine Side Cover PIP Gasket Template provides a controlled and even force, helping to create a reliable seal for safe engine operation

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 584-9992

Units of Measure

USMetric
Overall Length (mm): 297.5
Overall Length (in): 11.712
Overall Width (mm): 266
Overall Width (in): 10.472
Overall Height (mm): 52.4
Overall Height (in): 2.062
Weight (kg): 0.779
Weight (lb): 1.717
Material: Coating Mixed: Nonmetallic,Polycarbonate Plastic,Carbon Steel
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert