Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsTilt Rotate Systems585-0422: TRS6, S40 / S40, Grapple, 5-6 Ton Mini Excavators
HomeAttachmentsTilt Rotate Systems585-0422: TRS6, S40 / S40, Grapple, 5-6 Ton Mini Excavators
585-0422: TRS6, S40 / S40, Grapple, 5-6 Ton Mini Excavators

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Brand: Cat

Product Images
585-0422: TRS6, S40 / S40, Grapple, 5-6 Ton Mini Excavators
585-0422: TRS6, S40 / S40, Grapple, 5-6 Ton Mini Excavators
585-0422: TRS6, S40 / S40, Grapple, 5-6 Ton Mini Excavators
585-0422: TRS6, S40 / S40, Grapple, 5-6 Ton Mini Excavators
585-0422: TRS6, S40 / S40, Grapple, 5-6 Ton Mini Excavators
585-0422: TRS6, S40 / S40, Grapple, 5-6 Ton Mini Excavators
585-0422: TRS6, S40 / S40, Grapple, 5-6 Ton Mini Excavators
585-0422: TRS6, S40 / S40, Grapple, 5-6 Ton Mini Excavators

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 585-0422

Cat® Tiltrotators for excavators provide 360-degree rotation and 40-degree tilting action side-to-side, allowing the machine to reach more work areas from a single position. The tiltrotator enables the operator to maneuver around posts, rocks, and other obstacles, as well as to reach along ditch edges more easily.

View More
Specifications for part number 585-0422

Units of Measure

USMetric
Machine Class: 6 Ton Mini Excavators
Weight: 540.1 lb
Weight: 245 kg
Interface Options: Top-Bottom: S40 Coupler / S40 Coupler
Overall Height: 819 mm
Overall Height: 32.2 in
Length: 609 mm
Length: 24 in
Overall Width: 22.6 in
Overall Width: 574 mm
Rotation Speed: 7 Seconds per 1 Full Rotation
Tilt Angle Range: 40° Left/Right
Maximum Bucket Capacity: 8.8 ft³
Maximum Bucket Capacity: 250 l
Maximum Bucket Width: 1200 mm
Maximum Bucket Width: 47.2 in
Optimal Hydraulic Flow: 45-80 L/min (12-21 gpm)
Maximum Operating Pressure: 25000 kPa
Maximum Operating Pressure: 3625.9 psi
Required Hydraulics: 1st Auxiliary
Tilting Torque: 10627 lb/ft
Tilting Torque: 14408.3 N·m
Turning Torque: 2876.5 lb/ft
Turning Torque: 3900 N·m
Grapple Gripping Force, Opened to Maximum: 7.1 kN
Grapple Gripping Force, Opened to Maximum: 1596.1 ft·lbf
Grapple Maximum Lifting Capacity: 661.4 lb
Grapple Maximum Lifting Capacity: 300 kg
Maximum Grapple Opening: 16.3 in
Maximum Grapple Opening: 414 mm
Grapple Length: 9.2 in
Grapple Length: 233 mm
Compatibility: Only compatible with the following Mini Excavator model serial number prefixes: 306 CR (6G6 1 & up)
View More
Compatible Models for part number 585-0422

QUICK COUPLER

TRS6

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced