Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals587-5520: Fender Support Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals587-5520: Fender Support Seal
587-5520: Fender Support Seal

Cat® Fender Support Rubber Seal is responsible for providing a durable and weatherproof seal between the fender and the machine's body

Brand: Cat

Product Images
587-5520: Fender Support Seal
587-5520: Fender Support Seal
587-5520: Fender Support Seal
587-5520: Fender Support Seal
587-5520: Fender Support Seal

Cat® Fender Support Rubber Seal is responsible for providing a durable and weatherproof seal between the fender and the machine's body

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 587-5520

Units of Measure

USMetric
Length (mm): 194.5
Length (in): 7.66
Height (mm): 50.0
Height (in): 1.97
Width (mm): 25.0
Width (in): 0.98
Material: Expanded Rubber,Acrylic Adhesive
Weight (kg): 0.04
Weight (lb): 0.1
View More
Compatible Models for part number 587-5520

MINI HYD EXCAVATOR

305 305.5 CR 305 CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced