Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsGuarding587-6616: Rear Door Guard Kit
Home
Upgrade & Repair KitsUpgrade KitsGuarding
587-6616: Rear Door Guard Kit
587-6616: Rear Door Guard Kit

Provides a tubular guarding structure delivering protection to the rear of the machine in demanding applications like demolition, recycling, & land management. Includes a swing out guard for engine compartment access and mounting for rear camera.

Brand: Cat

Product Images
587-6616: Rear Door Guard Kit
587-6616: Rear Door Guard Kit
587-6616: Rear Door Guard Kit
587-6616: Rear Door Guard Kit
587-6616: Rear Door Guard Kit

Provides a tubular guarding structure delivering protection to the rear of the machine in demanding applications like demolition, recycling, & land management. Includes a swing out guard for engine compartment access and mounting for rear camera.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

This kit (5876616) contains the components needed to install the protective rear guard for certain Mini Hydraulic Excavator models. Our kits are designed for convenience prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

This kit (5876616) contains the components needed to install the protective rear guard for certain Mini Hydraulic Excavator models. Our kits are designed for convenience prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Compact Track Loader
299D3 XE279D3289D3299D3
Skid Steer Loader
246D3272D3 XE262D3272D3
View More
Compact Track Loader
299D3 XE279D3289D3299D3
Warranty Information
Return Policy
Parts included in this kit

No results available.

586-8394: MOUNT AS L
586-8394: MOUNT AS LQuantity: 1
603-9470: PLATE AS
603-9470: PLATE ASQuantity: 2
598-7144: MOUNT AS R
598-7144: MOUNT AS RQuantity: 1
598-7151: DOOR AS GUAR
598-7151: DOOR AS GUARQuantity: 1
598-8029: SHIM
598-8029: SHIMQuantity: 12
587-6618: SHIM
587-6618: SHIMQuantity: 4
214-4285: Frame Support Pad
214-4285: Frame Support PadQuantity: 4
8T-4956: BOLT
8T-4956: BOLTQuantity: 4
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 4
598-7161: 19.1mm Outer Diameter Rear Door Guard Hitch Pin
598-7161: 19.1mm Outer Diameter Rear Door Guard Hitch PinQuantity: 4
598-8030: 340mm Long Rear Guard Plate
598-8030: 340mm Long Rear Guard PlateQuantity: 2
263-4836: Instruction Film Label
263-4836: Instruction Film LabelQuantity: 2
118-3094: M8 Boss
118-3094: M8 BossQuantity: 2
9X-8257: M16 ID Steel Flat Washer
9X-8257: M16 ID Steel Flat WasherQuantity: 8
9M-1974: M8 ID Steel Flat Washer
9M-1974: M8 ID Steel Flat WasherQuantity: 8
8T-4908: M8-1.25 x 25mm Hex Head Bolt
8T-4908: M8-1.25 x 25mm Hex Head BoltQuantity: 4
7X-2553: M16-2 x 40mm Hex Head Bolt
7X-2553: M16-2 x 40mm Hex Head BoltQuantity: 8
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 1
611-2934: MOUNT AS CAM
611-2934: MOUNT AS CAMQuantity: 1
598-7157: MOUNT AS CAM
598-7157: MOUNT AS CAMQuantity: 1
9D-3769: 15.88mm Internal Diameter Rubber Grommet
9D-3769: 15.88mm Internal Diameter Rubber GrommetQuantity: 1
344-5674: M8 x 1.25mm Hex Nut
344-5674: M8 x 1.25mm Hex NutQuantity: 4
570-2444: Brand Identification Film
570-2444: Brand Identification FilmQuantity: 1
6V-5192: M8-1.25 x 30mm Hex Socket Head Bolt
6V-5192: M8-1.25 x 30mm Hex Socket Head BoltQuantity: 4
7X-2535: M6-1 x 60mm Hex Head Bolt
7X-2535: M6-1 x 60mm Hex Head BoltQuantity: 2
Showing 1 to 25 of 25
DescriptionSpecificationsCompatible Models
Description for part number 587-6616

This kit (5876616) contains the components needed to install the protective rear guard for certain Mini Hydraulic Excavator models. Our kits are designed for convenience prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Specifications for part number 587-6616

We are still working on adding a specification for this part.

Compatible Models for part number 587-6616

COMPACT TRACK LOADER

299D3 XE 279D3 289D3 299D3

SKID STEER LOADER

246D3 272D3 XE 262D3 272D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert