Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads587-6699: HEAD AS-CYL
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads587-6699: HEAD AS-CYL
587-6699: HEAD AS-CYL

Cylinder Head Assembly

Brand: Cat

Product Images
587-6699: HEAD AS-CYL
587-6699: HEAD AS-CYL
587-6699: HEAD AS-CYL
587-6699: HEAD AS-CYL
587-6699: HEAD AS-CYL

Cylinder Head Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 587-6699

We are still working on adding a specification for this part.

Compatible Models for part number 587-6699

GENERATOR SET

XQ425 C13 XQ375 C13 XQ350

WHEEL TRACTOR

627H 623H 621K OEM 621H

POWER MODULE

OEM POWER

WHEEL TRACTOR-SCRAPER

627K 623K 627 623 621 621K

ENGINE

C13B

LOAD HAUL DUMP

R1700

OEM SOLUTIONS

3412C

MOTOR GRADER

18M3 16M3 14M3 16 14 18

WHEEL LOADER

980 XE 982XE 980K HLG 980XE 980K 980M 980 982 980GC 982 XE 982M

GEN SET ENGINE

POWER SYS

ARTICULATED TRUCK

730 EJECTOR 725 730 735

INDUSTRIAL ENGINE

C13

POWERTRAIN

TR43M44-C13B TR43E44-C13BL

EXCAVATOR

352F 349 349F L 352 352F-VG 355 349E L 349E L VG

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

CX31-P600

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced