Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits587-6709: KIT - TRANSMISSION REBUILD
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits587-6709: KIT - TRANSMISSION REBUILD
587-6709: KIT - TRANSMISSION REBUILD

Cat® Kit Transmission Rebuilt provides Service Repair and Replacement

Brand: Cat

Product Images
587-6709: KIT - TRANSMISSION REBUILD
587-6709: KIT - TRANSMISSION REBUILD

Cat® Kit Transmission Rebuilt provides Service Repair and Replacement

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

443-0663: 381mm Outer Diameter Clutch Friction Disc
443-0663: 381mm Outer Diameter Clutch Friction DiscQuantity: 3
3P-2793: 409.68mm Inner Diameter External Seal Ring
3P-2793: 409.68mm Inner Diameter External Seal RingQuantity: 2
3T-2509: 397.35mm Outer Diameter Seal Ring
3T-2509: 397.35mm Outer Diameter Seal RingQuantity: 2
484-9920: 18AWG Sensor Harness
484-9920: 18AWG Sensor HarnessQuantity: 1
5P-1979: 5.33 x 132.72mm 75A NBR O-Ring
5P-1979: 5.33 x 132.72mm 75A NBR O-RingQuantity: 1
5H-2824: 75.56mm Inner Diameter O-Ring Seal
5H-2824: 75.56mm Inner Diameter O-Ring SealQuantity: 1
102-8671: 381mm Outer Diameter Clutch Friction Disc
102-8671: 381mm Outer Diameter Clutch Friction DiscQuantity: 3
9G-9126: 483.79mm Outer Diameter Seal Ring
9G-9126: 483.79mm Outer Diameter Seal RingQuantity: 2
8P-2022: External Seal Ring
8P-2022: External Seal RingQuantity: 1
8M-4438: 2.6 X 17mm 70A VMQ O-Ring
8M-4438: 2.6 X 17mm 70A VMQ O-RingQuantity: 2
6V-4455: M33 ID Steel Flat Washer
6V-4455: M33 ID Steel Flat WasherQuantity: 1
6T-5612: 14.70mm ID Single Flange Rubber Grommet
6T-5612: 14.70mm ID Single Flange Rubber GrommetQuantity: 5
6Y-5793: 130.42mm Inner Diameter Seal Ring
6Y-5793: 130.42mm Inner Diameter Seal RingQuantity: 2
5P-7661: 17.46mm Outer Diameter Needle Roller Bearing
5P-7661: 17.46mm Outer Diameter Needle Roller BearingQuantity: 1
5P-6254: 58.30mm Outer Diameter Caged Roller Bearing
5P-6254: 58.30mm Outer Diameter Caged Roller BearingQuantity: 12
175-7897: 3.53 x 78.97mm 75A NBR O-Ring
175-7897: 3.53 x 78.97mm 75A NBR O-RingQuantity: 1
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring Seal
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring SealQuantity: 3
1B-3867: 30mm Internal Diameter Ball Bearing
1B-3867: 30mm Internal Diameter Ball BearingQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 2
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 10
5P-5044: 190.07mm Outer Diameter Race Roller Bearing
5P-5044: 190.07mm Outer Diameter Race Roller BearingQuantity: 1
5M-2051: 42.39mm Minimum Internal Diameter Needle Bearing
5M-2051: 42.39mm Minimum Internal Diameter Needle BearingQuantity: 3
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
4J-5477: 1.78 x 7.67mm 90A NBR O-RingQuantity: 20
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 27
4S-8537: 6.35mm Outer Diameter Solid Dowel Pin
4S-8537: 6.35mm Outer Diameter Solid Dowel PinQuantity: 2
5F-9657: 36.09mm Inner Diameter Seal O Ring
5F-9657: 36.09mm Inner Diameter Seal O RingQuantity: 1
191-8303: 2 Pin Variable Reluctance Low Speed Sensor
191-8303: 2 Pin Variable Reluctance Low Speed SensorQuantity: 1
106-7799: 88.90mm Internal Diameter Special Ball Bearing
106-7799: 88.90mm Internal Diameter Special Ball BearingQuantity: 1
6V-5266: 36.09mm Inside Diameter Seal-O-Ring
6V-5266: 36.09mm Inside Diameter Seal-O-RingQuantity: 1
201-6615: 40kHz Variable Reluctance Low Speed Sensor
201-6615: 40kHz Variable Reluctance Low Speed SensorQuantity: 2
6V-3965: 9/16" Thread Quick Disconnect Nipple
6V-3965: 9/16" Thread Quick Disconnect NippleQuantity: 10
8F-9960: 380.36mm Inside Diameter Seal-O-Ring
8F-9960: 380.36mm Inside Diameter Seal-O-RingQuantity: 1
Showing 1 to 32 of 126Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 587-6709

We are still working on adding a specification for this part.

Compatible Models for part number 587-6709

TRUCK

777G

OFF HIGHWAY TRUCK

777G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced