Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home589-1642: XT-3 ES
Home589-1642: XT-3 ES
589-1642: XT-3 ES

Cat® XT-3 ES

Brand: Cat

Product Images
589-1642: XT-3 ES
589-1642: XT-3 ES

Cat® XT-3 ES

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 589-1642

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.

View More
Specifications for part number 589-1642
Overall Length (mm): 1,285.0
Weight (kg): 3.76
Material: High Pressure Hose
View More
Compatible Models for part number 589-1642

TRACK-TYPE TRACTOR

D9 D9 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced