Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
Home589-8440: 370 mm (15 in), 23 L (0.8 ft3), Pin On, Bolt-On Teeth
Home589-8440: 370 mm (15 in), 23 L (0.8 ft3), Pin On, Bolt-On Teeth
589-8440: 370 mm (15 in), 23 L (0.8 ft3), Pin On, Bolt-On Teeth

These buckets are ideal for digging in soft to moderate ground.

Brand: Cat

Product Images
589-8440: 370 mm (15 in), 23 L (0.8 ft3), Pin On, Bolt-On Teeth
589-8440: 370 mm (15 in), 23 L (0.8 ft3), Pin On, Bolt-On Teeth
589-8440: 370 mm (15 in), 23 L (0.8 ft3), Pin On, Bolt-On Teeth
589-8440: 370 mm (15 in), 23 L (0.8 ft3), Pin On, Bolt-On Teeth
589-8440: 370 mm (15 in), 23 L (0.8 ft3), Pin On, Bolt-On Teeth
589-8440: 370 mm (15 in), 23 L (0.8 ft3), Pin On, Bolt-On Teeth
589-8440: 370 mm (15 in), 23 L (0.8 ft3), Pin On, Bolt-On Teeth
589-8440: 370 mm (15 in), 23 L (0.8 ft3), Pin On, Bolt-On Teeth

These buckets are ideal for digging in soft to moderate ground.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert