Caterpillar
Caterpillar
Complete your tax details anytime right here.

Explore our new page design.

New Parts Page

Check out our new parts page design!

You are viewing the recently updated parts page. If you prefer the original version select "Not now" or you can continue enjoying the new page

589-9066: 2.6 m3 (3.4 yd3), 2950 mm (116 in), HPL-ISO Coupler, Bolt-On Cutting Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Brand: Cat

Product Images

589-9066: 2.6 m3 (3.4 yd3), 2950 mm (116 in), HPL-ISO Coupler, Bolt-On Cutting Edge
589-9066: 2.6 m3 (3.4 yd3), 2950 mm (116 in), HPL-ISO Coupler, Bolt-On Cutting Edge
589-9066: 2.6 m3 (3.4 yd3), 2950 mm (116 in), HPL-ISO Coupler, Bolt-On Cutting Edge
589-9066: 2.6 m3 (3.4 yd3), 2950 mm (116 in), HPL-ISO Coupler, Bolt-On Cutting Edge
589-9066: 2.6 m3 (3.4 yd3), 2950 mm (116 in), HPL-ISO Coupler, Bolt-On Cutting Edge
589-9066: 2.6 m3 (3.4 yd3), 2950 mm (116 in), HPL-ISO Coupler, Bolt-On Cutting Edge
589-9066: 2.6 m3 (3.4 yd3), 2950 mm (116 in), HPL-ISO Coupler, Bolt-On Cutting Edge

589-9066: 2.6 m3 (3.4 yd3), 2950 mm (116 in), HPL-ISO Coupler, Bolt-On Cutting Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Brand: Cat

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced