Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsOther Ground Engaging ToolsWire Rope591-2321: Heavy Duty Running (Hoist) Rope
HomeGround Engaging ToolsOther Ground Engaging ToolsWire Rope591-2321: Heavy Duty Running (Hoist) Rope
591-2321: Heavy Duty Running (Hoist) Rope

Cat® Heavy Duty Running (Hoist) Rope, 105.3 m (345.6 ft)

Brand: Cat

Product Images
591-2321: Heavy Duty Running (Hoist) Rope
591-2321: Heavy Duty Running (Hoist) Rope
591-2321: Heavy Duty Running (Hoist) Rope
591-2321: Heavy Duty Running (Hoist) Rope
591-2321: Heavy Duty Running (Hoist) Rope

Cat® Heavy Duty Running (Hoist) Rope, 105.3 m (345.6 ft)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 591-2321

Units of Measure

USMetric
Diameter (in): 2.75,2.752
Diameter (mm): 70.0,69.9
Durability Options: Standard
Length (ft): 345.6
Length (m): 105.3
Weight (kg): 2,104.0
Weight (lb): 4,638.5
Material: Alloy Steel,Carbon Steel,Other Wire or Cable,Other Wire/Cable
End Fitting 2: Ferrule
Coating: Plasticated
Strand Count: 8 Strand
Length Inside Fittings (mm): 105,334.0
Length Inside Fittings (in): 4,147.008
View More
Compatible Models for part number 591-2321

ELECTRIC ROPE SHOVEL

7495 7495 HF

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced