Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement592-0838: Track Removal and Install Aid Kit
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement592-0838: Track Removal and Install Aid Kit
592-0838: Track Removal and Install Aid Kit

Explore Cat® part 592-0838 which p3rovides a -piece,3 piece tool set that aids in the removal or installation of the CTL undercarriage track.

Brand: Cat

Product Images
592-0838: Track Removal and Install Aid Kit
592-0838: Track Removal and Install Aid Kit
592-0838: Track Removal and Install Aid Kit
592-0838: Track Removal and Install Aid Kit
592-0838: Track Removal and Install Aid Kit

Explore Cat® part 592-0838 which p3rovides a -piece,3 piece tool set that aids in the removal or installation of the CTL undercarriage track.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 592-0838

Units of Measure

USMetric
Material Description: Steel
Approx. Weight (kg): 22.0
Approx. Weight (lb): 48.5
Height (mm): 200.0
Height (in): 7.8
Length (mm): 454.0
Length (in): 17.8
Material: Alloy Steel,Carbon Steel
View More
Compatible Models for part number 592-0838

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced