Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow Segments592-3810: Half Arrow Segment
Home
Ground Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow Segments
592-3810: Half Arrow Segment
592-3810: Half Arrow Segment

Cat® 40 mm Bolt-On Half Arrow Segment - LH

Brand: Cat

Product Images
592-3810: Half Arrow Segment
592-3810: Half Arrow Segment
592-3810: Half Arrow Segment
592-3810: Half Arrow Segment
592-3810: Half Arrow Segment
Contact your dealer for replacement options.

Cat® 40 mm Bolt-On Half Arrow Segment - LH

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 592-3810
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 592-3810

Units of Measure

USMetric
Position: Lh
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.575
Depth (mm): 325.0
Hole Quantity: 6
Hole Size: 1-1/4-in Plow Bolt (36.5 Mm Square)
Thickness (mm): 40.0
Depth (in): 12.795
Width (mm): 927.2
Bottom Strap Length (mm): 203.9
Attachment Method: Bolt-on
Bottom Strap Length (in): 8.028
Spade Angle: 15.0
Width (in): 36.504
View More
Compatible Models for part number 592-3810

WHEEL LOADER

988K 988K XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert