Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity592-6213: IT Quick Coupler Kit (920)
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity592-6213: IT Quick Coupler Kit (920)
592-6213: IT Quick Coupler Kit (920)

Kit provides an electro-hydraulic coupler actuation system activated from the cab. Includes constant pressure coupler pins CAT IT design. Requires Coupler Ready Machine kit fitted.

Brand: Cat

Product Images
592-6213: IT Quick Coupler Kit (920)
592-6213: IT Quick Coupler Kit (920)

Kit provides an electro-hydraulic coupler actuation system activated from the cab. Includes constant pressure coupler pins CAT IT design. Requires Coupler Ready Machine kit fitted.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

467-1076: Two Wire Braid Compact Hose
467-1076: Two Wire Braid Compact HoseQuantity: 1
578-3283: PLATE
578-3283: PLATEQuantity: 2
148-8439: Adapter Assembly
148-8439: Adapter AssemblyQuantity: 1
148-8325: CONNECTOR AS
148-8325: CONNECTOR ASQuantity: 2
6W-5761: 49.91mm Outer Diameter Steel Pin
6W-5761: 49.91mm Outer Diameter Steel PinQuantity: 2
508-3948: Quick Pin Coupler Cylinder
508-3948: Quick Pin Coupler CylinderQuantity: 1
7X-2534: M6-1 x 50mm Hex Head Bolt
7X-2534: M6-1 x 50mm Hex Head BoltQuantity: 4
8T-4222: M10 ID Steel Flat Washer
8T-4222: M10 ID Steel Flat WasherQuantity: 2
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 4
419-3486: Hose Assembly
419-3486: Hose AssemblyQuantity: 1
578-3284: Diameter 14.95mm Boss
578-3284: Diameter 14.95mm BossQuantity: 2
581-4197: Torsional Spring
581-4197: Torsional SpringQuantity: 1
1G-9959: Hydraulic Hose Clamp
1G-9959: Hydraulic Hose ClampQuantity: 12
6W-5760: 46mm Long Chamfered End Steel Dowel Pin
6W-5760: 46mm Long Chamfered End Steel Dowel PinQuantity: 2
3T-0852: M8 x 1.25mm Hex Lock Nut
3T-0852: M8 x 1.25mm Hex Lock NutQuantity: 2
467-1077: Two Wire Braid Compact Hose
467-1077: Two Wire Braid Compact HoseQuantity: 1
510-1361: BRACKET AS
510-1361: BRACKET ASQuantity: 1
581-4196: Torsional Spring
581-4196: Torsional SpringQuantity: 1
7V-5628: 3mm Thick Top Plate
7V-5628: 3mm Thick Top PlateQuantity: 6
8C-8451: M6-1 x 40mm Hex Head Bolt
8C-8451: M6-1 x 40mm Hex Head BoltQuantity: 12
8T-6870: M8-1.25 x 70mm Hex Head Bolt
8T-6870: M8-1.25 x 70mm Hex Head BoltQuantity: 2
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 2
Showing 1 to 22 of 22
DescriptionSpecificationsCompatible Models
Specifications for part number 592-6213

We are still working on adding a specification for this part.

Compatible Models for part number 592-6213

COMPACT WHEEL LOADER

920 918M 920K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced