Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates592-9387: 14mm Thick Piston Motor Mount Spacer
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates592-9387: 14mm Thick Piston Motor Mount Spacer
592-9387: 14mm Thick Piston Motor Mount Spacer

Cat® Piston Motor Mount Spacer for accurate spacing and support for the piston motor, ensuring proper alignment and minimizing vibrations during operation

Brand: Cat

Product Images
592-9387: 14mm Thick Piston Motor Mount Spacer
592-9387: 14mm Thick Piston Motor Mount Spacer
592-9387: 14mm Thick Piston Motor Mount Spacer
592-9387: 14mm Thick Piston Motor Mount Spacer
592-9387: 14mm Thick Piston Motor Mount Spacer

Cat® Piston Motor Mount Spacer for accurate spacing and support for the piston motor, ensuring proper alignment and minimizing vibrations during operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 592-9387

The Piston Motor Mount Spacer provides accurate spacing and support for the piston motor, ensuring proper alignment and minimizing vibrations during operation. This spacer is positioned within the mounting system to enhance the stability and efficiency of the piston, providing a secure foundation for the piston motor.

Attributes:
• Ensures proper alignment and reduces vibrations.
• Providing spacing and support for piston motors.
• Contributes to the stability and efficiency of the piston motor.

Applications:
The Piston Motor Mount Spacer is used to maintain the stability and alignment of the motor, contributing to the overall reliability and performance during operational tasks.

View More
Specifications for part number 592-9387

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 38.0
Inside Diameter (mm): 20.5
Thickness (mm): 14.0
Coating: Zinc Phosphate + Oil
Material: Alloy Zinc,Carbon Steel
Thickness (in): 0.551
Inside Diameter (in): 0.807
Outside Diameter (in): 1.496
View More
Compatible Models for part number 592-9387

EXCAVATOR

374

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced