Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRubber Tracks593-2029: 400mm Rubber Track for 259
HomeUndercarriageRubber Tracks593-2029: 400mm Rubber Track for 259
593-2029: 400mm Rubber Track for 259

Cat® Rubber Track 400mm Wide, 86mm Track Pitch, 53 Sections, Zig zag Tread Pattern

Brand: Cat

Product Images
593-2029: 400mm Rubber Track for 259
593-2029: 400mm Rubber Track for 259
593-2029: 400mm Rubber Track for 259

Cat® Rubber Track 400mm Wide, 86mm Track Pitch, 53 Sections, Zig zag Tread Pattern

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 593-2029

Description:

General Duty Rubber Track for 259B3, 259D, 259D3.

Track Size - Width x Pitch x Lugs mm (in) = 400x86x53 (15.7x3.4x53)

The steel-embedded rubber tracks used on Cat® compact track loaders are specially designed for durability in challenging environments. Cat General Duty line of tracks should be considered when higher durability of Heavy Duty is not required and when operating in less aggressive applications and soft underfoot, initial purchase price is a key factor, and/or lower owner and operating costs on machines with lower hour accumulation.

View More
Specifications for part number 593-2029

Units of Measure

USMetric
Track Features: General Duty Zig Zag
Lugs (total): 53.0
Material Description: Reinforced Rubber
Pitch (in): 3.38
Pitch (mm): 86.0
Type: General Duty
Width (in): 15.7
Width (mm): 400.0
Track Pitch (mm): 86.0
Material: Rubber & Fiber Rubber
Track Pitch (in): 3.386
UC System: GD
Number of Sections: 53
Belt Width (in): 15.748
Tread Pattern: Zig Zag
Belt Width (mm): 400.0
View More
Compatible Models for part number 593-2029

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced