Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity593-3141: 914 Coupler Lines Coversion Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity593-3141: 914 Coupler Lines Coversion Kit
593-3141: 914 Coupler Lines Coversion Kit

Kit provides coupler valve and hydraulic lines to convert a 2V pin on STD lift machine into a 2V coupler ready machine

Brand: Cat

Product Images
593-3141: 914 Coupler Lines Coversion Kit
593-3141: 914 Coupler Lines Coversion Kit
593-3141: 914 Coupler Lines Coversion Kit
593-3141: 914 Coupler Lines Coversion Kit

Kit provides coupler valve and hydraulic lines to convert a 2V pin on STD lift machine into a 2V coupler ready machine

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

433-8930: Hose Assembly
433-8930: Hose AssemblyQuantity: 1
469-7432: CLAMP
469-7432: CLAMPQuantity: 4
573-4960: 8mm Thick Mounting Bracket
573-4960: 8mm Thick Mounting BracketQuantity: 1
108-2989: M8-1.25 x 130mm Hex Head Bolt
108-2989: M8-1.25 x 130mm Hex Head BoltQuantity: 4
148-8366: ADAPTER AS
148-8366: ADAPTER ASQuantity: 2
149-5452: Adapter Assembly
149-5452: Adapter AssemblyQuantity: 2
148-8378: ELBOW AS
148-8378: ELBOW ASQuantity: 2
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 2
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 6
8T-6870: M8-1.25 x 70mm Hex Head Bolt
8T-6870: M8-1.25 x 70mm Hex Head BoltQuantity: 4
433-8931: Hose Assembly
433-8931: Hose AssemblyQuantity: 1
362-1607: Hose Assembly
362-1607: Hose AssemblyQuantity: 1
457-8728: 30mm Wide Hose Half Clamp
457-8728: 30mm Wide Hose Half ClampQuantity: 8
469-7431: CLAMP
469-7431: CLAMPQuantity: 4
469-7415: Two Wire Braid Compact Hose
469-7415: Two Wire Braid Compact HoseQuantity: 1
550-8039: Two Wire Braid Compact Hose
550-8039: Two Wire Braid Compact HoseQuantity: 1
573-4958: 8mm Thick Mounting Bracket
573-4958: 8mm Thick Mounting BracketQuantity: 1
542-1701: VALVE GP-MTG
542-1701: VALVE GP-MTGQuantity: 1
541-1666: PLATE AS
541-1666: PLATE ASQuantity: 1
564-5710: 24 Volt Quick Coupler Rocker Switch
564-5710: 24 Volt Quick Coupler Rocker SwitchQuantity: 1
430-2627: Hose Assembly
430-2627: Hose AssemblyQuantity: 1
7X-2539: M8-1.25 x 110mm Hex Head Bolt
7X-2539: M8-1.25 x 110mm Hex Head BoltQuantity: 4
148-8433: ADAPTER AS-T
148-8433: ADAPTER AS-TQuantity: 1
123-4750: Spring Loaded Check Valve
123-4750: Spring Loaded Check ValveQuantity: 1
102-8705: 3mm Thick Clamp Cover Plate
102-8705: 3mm Thick Clamp Cover PlateQuantity: 4
206-2423: 22.00mm Length Saddle Clamp
206-2423: 22.00mm Length Saddle ClampQuantity: 2
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 1
430-2628: Hose Assembly
430-2628: Hose AssemblyQuantity: 1
436-9757: 5mm Thick Hose Clamp Support Plate
436-9757: 5mm Thick Hose Clamp Support PlateQuantity: 4
208-9282: M8-1.25 x 25mm Hex Flange Head Bolt
208-9282: M8-1.25 x 25mm Hex Flange Head BoltQuantity: 2
8T-3647: M8-1.25 x 80mm Hex Head Bolt
8T-3647: M8-1.25 x 80mm Hex Head BoltQuantity: 10
148-8371: ELBOW AS
148-8371: ELBOW ASQuantity: 2
Showing 1 to 32 of 43Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 593-3141

We are still working on adding a specification for this part.

Compatible Models for part number 593-3141

COMPACT WHEEL LOADER

914

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced