Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies593-7444: 6.4mm Inner Diameter Bulk Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies593-7444: 6.4mm Inner Diameter Bulk Hose
593-7444: 6.4mm Inner Diameter Bulk Hose

Cat® 6.4mm Inner Diameter Bulk Hose provides a flexible and durable pathway for the fluid to conduct

Brand: Cat

Custom Length
Product Images
593-7444: 6.4mm Inner Diameter Bulk Hose
593-7444: 6.4mm Inner Diameter Bulk Hose
593-7444: 6.4mm Inner Diameter Bulk Hose
593-7444: 6.4mm Inner Diameter Bulk Hose
593-7444: 6.4mm Inner Diameter Bulk Hose

Cat® 6.4mm Inner Diameter Bulk Hose provides a flexible and durable pathway for the fluid to conduct

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 593-7444

A Bulk Hose acts as a conduit, connecting various parts for continuous fluid flow. It facilitates the distribution of heating or cooling media to different zones or spaces for temperature control. It can withstand the internal pressures generated by the hydraulic fluid, preventing bursting or other structural failures.

Attributes:
• Provides consistent flow for reliable operation
• Protects against wear and abrasion

Applications:
A Bulk Hose provides a pathway for the fluid to flow, ensuring a consistent and controlled supply for reliable operation. It serves as a flexible conduit that allows the fluid to flow under high pressure and control the operation.

View More
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 593-7444

Units of Measure

USMetric
Bulk Unit of Measure: CM
Pressure Capacity (psi): 76,800.0
Inside Diameter (in): 0.25
Inside Diameter (mm): 6.35
Dash Size: -4
Outside Diameter (in): 0.5
Outside Diameter (mm): 12.7
Working Pressure (kPa): 19,200.0
Working Pressure (psi): 2,785.0
Operating Temperature: -40°C to 93°C
Material: Thermoplastic,Medium Pressure Hose
Application: Petroleum Based Fluids
SAE: SAE 100R7
View More
Compatible Models for part number 593-7444

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced