Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home593-8449: Bulk Insulation
Home593-8449: Bulk Insulation
593-8449: Bulk Insulation

Cat® Bulk Insulation (CM) EPDM Expanded Rubber, Black, ID: 30 mm (1.18 inch)

Brand: Cat

Product Images
593-8449: Bulk Insulation
593-8449: Bulk Insulation
593-8449: Bulk Insulation
593-8449: Bulk Insulation
593-8449: Bulk Insulation

Cat® Bulk Insulation (CM) EPDM Expanded Rubber, Black, ID: 30 mm (1.18 inch)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 593-8449

Description:
Cat insulation sleeves, such as 593-8449, organize and protect wiring harnesses, cables, tubing and hoses.

Attributes:
• Bulk unit of measure: Centimeter (CM)
• Material: Closed Cell EPDM Expanded Rubber
• Sleeve outside diameter: 37 mm (1.44 in)
• Sleeve inside diameter: 30 mm (1.18 in)

Application:
For use as required across Cat product lines. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 593-8449

Units of Measure

USMetric
Material: EPDM Expanded Rubber,Chloroprene (CR) Rubber
Outside Diameter (mm): 37.0
Inside Diameter (mm): 30.0
Outside Diameter (in): 1.44
Inside Diameter (in): 1.18
View More
Compatible Models for part number 593-8449

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced