Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers594-7874: 4.5mm Thick Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers594-7874: 4.5mm Thick Spacer
594-7874: 4.5mm Thick Spacer

Cat® Spacer (Condenser Group)

Brand: Cat

Product Images
594-7874: 4.5mm Thick Spacer
594-7874: 4.5mm Thick Spacer
594-7874: 4.5mm Thick Spacer
594-7874: 4.5mm Thick Spacer
594-7874: 4.5mm Thick Spacer

Cat® Spacer (Condenser Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 594-7874

Description:
Cat® Fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Cat® fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
Cat® bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
Coatings that meet special requirements for different applications (RoHS compliant).
Recommended by the engineers that know the product.

Applications:
Cat® bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat® Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

View More
Specifications for part number 594-7874

Units of Measure

USMetric
Washer Type: Flat
Outer Diameter (mm): 35.0
Outside Diameter (mm): 35.0
Outer Diameter (in): 1.38
Overall Height (mm): 4.5
Inside Diameter (mm): 6.6
Thickness (mm): 6.5
Overall Height (in): 0.18
Material: Steel,Carbon Steel,Alloy Zinc
Weight (kg): 0.02
Coating: Zinc
Weight (lb): 0.0
Thickness (in): 0.256
Inside Diameter (in): 0.26
Outside Diameter (in): 1.378
View More
Compatible Models for part number 594-7874

MINI HYD EXCAVATOR

303.5CR 304CR 302.7CR 303CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced