Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Tube & Barrel Assemblies595-2040: 159.4mm Outer Diameter Hydraulic Bucket Cylinder Piston
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Tube & Barrel Assemblies595-2040: 159.4mm Outer Diameter Hydraulic Bucket Cylinder Piston
595-2040: 159.4mm Outer Diameter Hydraulic Bucket Cylinder Piston

Cat® Piston for the operation of the hydraulic bucket cylinder aiding the operator in controlling the angle of the bucket assembly

Brand: Cat

Product Images
595-2040: 159.4mm Outer Diameter Hydraulic Bucket Cylinder Piston
595-2040: 159.4mm Outer Diameter Hydraulic Bucket Cylinder Piston
595-2040: 159.4mm Outer Diameter Hydraulic Bucket Cylinder Piston
595-2040: 159.4mm Outer Diameter Hydraulic Bucket Cylinder Piston
595-2040: 159.4mm Outer Diameter Hydraulic Bucket Cylinder Piston

Cat® Piston for the operation of the hydraulic bucket cylinder aiding the operator in controlling the angle of the bucket assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 595-2040

The Hydraulic Bucket Cylinder Piston is used to separate the pressure zones inside the cylinder which helps to extend and retract the ends of the hydraulic bucket assembly used in the machine. It is a part of a hydraulic cylinder, which is a mechanical actuator that converts hydraulic energy into mechanical force and motion, and the piston is machined with grooves to fit elastomeric or metal seals to prevent leakage of hydraulic fluid from the hydraulic cylinder. The difference in pressure between the two sides of the piston causes the cylinder to extend and retract which is used for digging, lifting, and carrying out other operations.

Attributes:
• Resistance to breakage and deformation under the application of high compression forces in the cylinder
• Designed to withstand high and repeated working loads
• Resistance to change in properties when used in working temperatures

Applications:
This Hydraulic Bucket Cylinder Piston is used to extend and retract the stick cylinder for operating and controlling the attached bucket assembly used for digging, lifting, and other operations.

View More
Specifications for part number 595-2040
Material: Carbon Steel
View More
Compatible Models for part number 595-2040

EXCAVATOR

340 352 349 336 355 352 UHD

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced