Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsForks596-1386: 1350 mm (53 in)
HomeAttachmentsForks596-1386: 1350 mm (53 in)
596-1386: 1350 mm (53 in)

Extra fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Brand: Cat

Product Images
596-1386: 1350 mm (53 in)
596-1386: 1350 mm (53 in)
596-1386: 1350 mm (53 in)
596-1386: 1350 mm (53 in)
596-1386: 1350 mm (53 in)
596-1386: 1350 mm (53 in)
596-1386: 1350 mm (53 in)
596-1386: 1350 mm (53 in)

Extra fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 596-1386

Cat® Pallet Fork Tines for Cat pallet fork carriages are designed to meet a wide variety of material handling needs. Fork tines come in different sizes to accommodate moving bulky or palletized materials on construction and industrial sites.

View More
Specifications for part number 596-1386

Units of Measure

USMetric
Tine Length: 1350 mm
Tine Length: 53.1 in
Tine Width: 5.1 in
Tine Width: 130 mm
Tine Height: 800 mm
Tine Height: 31.5 in
Tine Thickness: 2 in
Tine Thickness: 50 mm
Tine Weight: 234.4 lb
Tine Weight: 106.3 kg
Overall Length: 1438 mm
Overall Length: 56.6 in
View More
Compatible Models for part number 596-1386

BACKHOE LOADER

444 434 432

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced