Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves596-2008: Valve Group-Relief
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves596-2008: Valve Group-Relief
596-2008: Valve Group-Relief

Cat® Relief Valve Group (Piston Motor Group)

Brand: Cat

Product Images
596-2008: Valve Group-Relief
596-2008: Valve Group-Relief
596-2008: Valve Group-Relief
596-2008: Valve Group-Relief
596-2008: Valve Group-Relief

Cat® Relief Valve Group (Piston Motor Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 596-2008

Description:
Cat® Relief valve groups prevent excessive pressure buildup by releasing fluid when the safety threshold has been reached.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 596-2008

Units of Measure

USMetric
Outer Diameter (mm): 39.0
Outer Diameter (in): 1.54
Overall Length (mm): 105.0
Overall Length (in): 4.13
Approx. Weight (kg): 0.52
Approx. Weight (lb): 1.1
Material: Carbon Steel
View More
Compatible Models for part number 596-2008

MINI HYD EXCAVATOR

303CR 303 SR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced