Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainAxles & ComponentsAxle Components596-2937: Ride Control System
HomeDrivetrainAxles & ComponentsAxle Components596-2937: Ride Control System
596-2937: Ride Control System

Cat® Lift Cylinder Shock Absorbing Ride Control System

Brand: Cat

Product Images
596-2937: Ride Control System
596-2937: Ride Control System
596-2937: Ride Control System
596-2937: Ride Control System
596-2937: Ride Control System

Cat® Lift Cylinder Shock Absorbing Ride Control System

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 596-2937

Cat® Ride Control System is a crucial component while handling heavy loads, as it greatly impacts the ride comfort for the operator in Cat® Machine. This innovative system is engineered to absorb shocks and provide unparalleled stability, ensuring the smoothest and safest ride, even when dealing with substantial loads. Cat® Ride Control System is a masterpiece of cutting edge technology and precision engineering. The control valve supplies hydraulic fluid to lift cylinders on the base end and gas is filled on the rod end. Whenever, there is a shock while handling loads, it acts as a cushion and dampens the shocks. The active suspension system adjusts its stiffness and damping in real time, enabling the vehicle to achieve optimal driving conditions. This results in reduced wear and tear on the machine, ultimately extending the operational lifespan. It is rigorously tested so you know you are getting genuine Caterpillar product. Cat® Parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact and reuse. Designed to work in unison with the rest of your Cat® Components to ensure maximum potential of your equipment. Quality you expect for your machine.

Application:
Cat® Ride Control System is used to assist the hydraulic system of Cat® Machines. Consult your owner's manual or contact your local Cat® Dealer for more information.

View More
Specifications for part number 596-2937

Units of Measure

USMetric
Overall Length (mm): 273.1
Overall Length (in): 10.75
Overall Height (mm): 721.1
Overall Height (in): 28.39
Overall Width (mm): 104.0
Overall Width (in): 4.09
Thread Size (dia x pitch) (mm): M10 x 1.5 (4x)
Material: Gray (Flake) Iron,Carbon Steel
View More
Compatible Models for part number 596-2937

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

930 926 938 924

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced