Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Rod & Rod Assemblies596-8249: Bucket Cylinder Piston Rod
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Rod & Rod Assemblies596-8249: Bucket Cylinder Piston Rod
596-8249: Bucket Cylinder Piston Rod

Cat® Hydraulic Bucket Cylinder Piston Rod

Brand: Cat

Product Images
596-8249: Bucket Cylinder Piston Rod
596-8249: Bucket Cylinder Piston Rod
596-8249: Bucket Cylinder Piston Rod
596-8249: Bucket Cylinder Piston Rod
596-8249: Bucket Cylinder Piston Rod

Cat® Hydraulic Bucket Cylinder Piston Rod

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 596-8249

Description:
The Bucket Cylinder Piston Rod is a component of a hydraulic Cylinder used in digging, loading, and mining operations. It is a cylindrical shaft that connects the piston inside the cylinder to the Bucket arm. It transmits force and motion from the hydraulic cylinder to the bucket allowing it to move up and down or extend and retract.

Attributes:
• Withstands heavy loads and resists bending and breaking.
• Provided with a rod end thread size of M62 to fit in the Bucket arm.

Applications:
The Bucket Cylinder Piston Rod is used to control the Bucket movement, mostly used in Cat 320D3 GC Excavators.

View More
Specifications for part number 596-8249

Units of Measure

USMetric
Overall Height (in): 4.53
Overall Height (mm): 115.0
Rod Diameter (in): 3.35
Rod Diameter (mm): 85.0
Weight (kg): 72.08
Weight (lb): 158.9
Material: Carbon Steel,Alloy Chromium
View More
Compatible Models for part number 596-8249

EXCAVATOR

320D3 GC 320D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced