Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home598-8847: Handle
Home598-8847: Handle
598-8847: Handle

Cat® Handle (Top Chute Assembly)

Brand: Cat

Product Images
598-8847: Handle
598-8847: Handle
598-8847: Handle
598-8847: Handle
598-8847: Handle

Cat® Handle (Top Chute Assembly)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Handles are ergonomically designed for ease of operator use. They are used by the operator to open the top chute assembly manually, so that the snow is thrown away by the deflector. Cat® Handles are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact and reuse. Choosing genuine Cat® Parts is a wise investment for your hard-working equipment.

Application:
Consult your owner's manual or contact your local Cat dealer for more information.

Description:
Cat® Handles are ergonomically designed for ease of operator use. They are used by the operator to open the top chute assembly manually, so that the snow is thrown away by the deflector. Cat® Handles are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact and reuse. Choosing genuine Cat® Parts is a wise investment for your hard-working equipment.

Application:
Consult your owner's manual or contact your local Cat dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 251.5
Length (in): 9.9
Height (mm): 68.1
Height (in): 2.68
Width (mm): 35
Width (in): 1.38
Material Thickness (mm): 6.35
Material Thickness (in): 0.25
Material: Structural Steel
Weight (kg): 0.44
Weight (lb): 0.97
Units of MeasureUSMetric
Length (mm): 251.5
Length (in): 9.9
Height (mm): 68.1
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 598-8847
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 598-8847

Description:
Cat® Handles are ergonomically designed for ease of operator use. They are used by the operator to open the top chute assembly manually, so that the snow is thrown away by the deflector. Cat® Handles are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact and reuse. Choosing genuine Cat® Parts is a wise investment for your hard-working equipment.

Application:
Consult your owner's manual or contact your local Cat dealer for more information.

View More
Specifications for part number 598-8847

Units of Measure

USMetric
Length (mm): 251.5
Length (in): 9.9
Height (mm): 68.1
Height (in): 2.68
Width (mm): 35
Width (in): 1.38
Material Thickness (mm): 6.35
Material Thickness (in): 0.25
Material: Structural Steel
Weight (kg): 0.44
Weight (lb): 0.97
View More
Compatible Models for part number 598-8847

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert