Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHybrid Hose & Tube Assemblies599-2995: 8.5mm Inner Diameter Air Conditioning Liquid Hose
HomeHoses & TubesHybrid Hose & Tube Assemblies599-2995: 8.5mm Inner Diameter Air Conditioning Liquid Hose
599-2995: 8.5mm Inner Diameter Air Conditioning Liquid Hose

Cat® 8.5mm Inner Diameter Refrigerant Liquid Hose Used In Air Conditioner

Brand: Cat

fallback-image
599-2995: 8.5mm Inner Diameter Air Conditioning Liquid Hose

Cat® 8.5mm Inner Diameter Refrigerant Liquid Hose Used In Air Conditioner

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 599-2995

A Refrigerant Liquid Hose is to carry refrigerant between various parts of the air conditioning. It is made of durable materials that can withstand the high pressures and temperature differentials involved in the air conditioning process. To enhance strength and durability, the hose features reinforcement layers such as braided or spiral wound materials. These layers help withstand the internal pressure and external forces acting on the hose.

Attributes:
• Protects against wear and abrasion
• Engineered to withstand high-pressure conditions

Applications:
A Refrigerant Liquid Hose serves as a conduit for the flow of the refrigerant, allowing it to circulate and perform its cooling or heating function in an Air Conditioner.

View More
Specifications for part number 599-2995
Overall Length (mm): 2,916.0
Weight (kg): 0.558
Material: Other Hose,Alloy Aluminum
View More
Compatible Models for part number 599-2995

FORESTRY PRODUCTS

538

EXCAVATOR

FM538

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced