Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsPlatesHazard5A-3166: PLATE-WARNIN
Home
Hardware, Seals, & ConsumablesInformation, Messages, & MarkingsPlatesHazard
5A-3166: PLATE-WARNIN
5A-3166: PLATE-WARNIN

Brand: Cat

fallback-image
Discontinued
5A-3166: PLATE-WARNIN
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5A-3166
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5A-3166

We are still working on adding a specification for this part.

Compatible Models for part number 5A-3166

TRACK-TYPE TRACTOR

D4D D7G D5B D6C D6D D5

TRACK LOADER

951C 951B 955K 977L 941 963 973

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert