Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home5A-4922: LAMP A
Home5A-4922: LAMP A
5A-4922: LAMP A

Brand: Cat

Product Images
5A-4922: LAMP A
5A-4922: LAMP A

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5A-4922

We are still working on adding a specification for this part.

Compatible Models for part number 5A-4922

TRACK-TYPE TRACTOR

D5H D7H D6C D6D D5 D4D D4E D6H D5B

RIPPER

7 6

HYDRAULIC CONTROL

153 163

TRACK LOADER

951C 951B 941

BULLDOZER

6S 7A 7S 7U 7SU 6A

WINCH

57H

WHEEL LOADER

936 916 920 936E 926E 966D 966C 966E 950B 926 950E 980C 950 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced