Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers5B-8030: 5.56mm Thick Cylinder Block Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers5B-8030: 5.56mm Thick Cylinder Block Spacer
5B-8030: 5.56mm Thick Cylinder Block Spacer

Cat® 5.56mm Thick Cylinder Block Spacer creates a space between two objects like Washer or Bolt Head, helps to reduce friction and prevent damage

Brand: Cat

Product Images
5B-8030: 5.56mm Thick Cylinder Block Spacer
5B-8030: 5.56mm Thick Cylinder Block Spacer

Cat® 5.56mm Thick Cylinder Block Spacer creates a space between two objects like Washer or Bolt Head, helps to reduce friction and prevent damage

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5B-8030

Units of Measure

USMetric
Outer Diameter (mm): 25.4
Outer Diameter (in): 1.0
Thickness (mm): 5.56
Thickness (in): 0.219
Fits Bolt Sizes (mm): M10
Fits Bolt Sizes (in): 3/8
Material: Soft Steel,Carbon Steel
Washer Type: Flat
Inside Diameter (mm): 11.13
Inside Diameter (in): 0.438
Outside Diameter (in): 1.0
Outside Diameter (mm): 25.4
View More
Compatible Models for part number 5B-8030

WHEEL TRACTOR

627 627B 657E

TRUCK ENGINE

1673C 3306

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

977K 977L 951C 951B 955L 941

SOIL COMPACTOR

815

WHEEL DOZER

814

LANDFILL COMPACTOR

816

MOTOR GRADER

12G 140B 120B 120 140G 12F 140 14G 14E

WHEEL LOADER

920 980B 930 966C 988 950

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D7F D7G D5 D4D D8H D4E D5B D6C D6D

RIPPER

977 951 6 5 4

MARINE ENGINE

D333C 3306

PIPELAYER

572F 572G 571G 571F 561D 561C

INDUSTRIAL ENGINE

3306 D333C

WHEEL SCRAPER

627 639D 627B 637 637B 637D

GAS ENGINE

G3306

TRACTOR

772B

EXCAVATOR

225 235 215

BULLDOZER

4S 6A 6S 4A

RIPPER SCARIFIER

140G 12G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced