Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edges5G-2808: Base Edge
HomeGround Engaging ToolsBucket Base Edges & LipsBase Edges5G-2808: Base Edge
5G-2808: Base Edge

Weld-on Base Edge 19.5mm

Brand: Cat

Product Images
5G-2808: Base Edge
5G-2808: Base Edge
5G-2808: Base Edge
5G-2808: Base Edge
5G-2808: Base Edge
5G-2808: Base Edge

Weld-on Base Edge 19.5mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5G-2808

Units of Measure

USMetric
Width Between Sidebars (mm): 1,775.3
End Depth (in): 7.5
Overall Width (in): 71.772
Bevel Angle: 22.6
Material: Boron Steel
Thickness Class: 20
Overall Width (mm): 1,823.0
Adapter Type: Bolt-on Adapters
Adapter Quantity: 6
Shape: Straight
End Depth (mm): 190.5
Width Between Sidebars (in): 69.894
View More
Compatible Models for part number 5G-2808

RIPPER

3

TRACK LOADER

931B 935C 931C 935B

WINCH

53

BACKHOE

D3 931

WHEEL LOADER

930 926 930K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced