Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home5J-5400: SEAL
Home5J-5400: SEAL
5J-5400: SEAL

Seal

Brand: Cat

Product Images
5J-5400: SEAL
5J-5400: SEAL
5J-5400: SEAL
5J-5400: SEAL
5J-5400: SEAL

Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 5J-5400

Description:
Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

View More
Specifications for part number 5J-5400

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.24
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 2.9
Cross Section Width (mm): 6.2
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 96.3
Inside Diameter (in): 3.79
Cross Section Height (in): 0.11
View More
Compatible Models for part number 5J-5400

WHEEL TRACTOR

613C

INTEGRATED TOOLCARRIER

IT18B

HYDRAULIC CONTROL

163 153

TRACK LOADER

935C 935B 941B 931B 931C 943 941 953

SOIL COMPACTOR

815B

BACKHOE LOADER

426C 416 426 428 436C 438 436 416C

WHEEL DOZER

814B

LANDFILL COMPACTOR

816B

WINCH

518 53 55 59 58

MOTOR GRADER

12G 120B 16M 140B 140G 16G 130G 14G

GRAPPLE

120C 518 125C

BACKHOE

931 D3

WHEEL LOADER

966D 966F 966E 950

TRACK-TYPE TRACTOR

D8L D10 D9L D9H D3B D3C D4B D4C D5B D6D

WHEEL SKIDDER

518 518C

CHALLENGER

65C 65B 65D 70C 65 75C 75

RIPPER

8D 3 6 5 9 8 977 953 10 9D 943

BOOM

120C

PIPELAYER

572G 583K

WHEEL SCRAPER

613C

LOGGER

227

BULLDOZER

10C 5A 5S 10S 10U 8A 8S 8U 9C 9U 9S 3S 3P

RIPPER SCARIFIER

12G 130G 140G 16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced