Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home5L-7643: ROD A
Home5L-7643: ROD A
5L-7643: ROD A

Brand: Cat

fallback-image
Discontinued
5L-7643: ROD A
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Material: Structural Steel,Alloy Steel
Material: Structural Steel,Alloy Steel
View More
Compatible Models
Compatible Models
Marine Engine
D379AD379BD399D398AD398B
Industrial Engine
D398D379BD398BD399D379
View More
Marine Engine
D379AD379BD399D398AD398B
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5L-7643
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5L-7643

We are still working on adding a description for this part.

Specifications for part number 5L-7643
Material: Structural Steel,Alloy Steel
View More
Compatible Models for part number 5L-7643

MARINE ENGINE

D379A D379B D399 D398A D398B

INDUSTRIAL ENGINE

D398 D379B D398B D399 D379

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert