Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers5M-9124: Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers5M-9124: Washer
5M-9124: Washer

Brand: Cat

Product Images
5M-9124: Washer
5M-9124: Washer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5M-9124

Units of Measure

USMetric
Outside Diameter (mm): 26.92
Washer Type: Internal Tooth
Material: Alloy Mixed: Metal
Thickness (in): 0.022
Inside Diameter (mm): 19.3
Inside Diameter (in): 0.76
Thickness (mm): 0.56
Outside Diameter (in): 1.06
View More
Compatible Models for part number 5M-9124

WHEEL TRACTOR

613C II 615C II

HYDRAULIC CONTROL

143 153 141 163 140

TRACK LOADER

943 963 953 973

WHEEL DOZER

844 854G

OFF HIGHWAY TRUCK

789 785 789G 793

WINCH

55

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D7G D6D D8H D4E D9E D5B D9G

RIPPER

953 951 955 4 943

PIPELAYER

561D

TRUCK

785 769 785G 773 777 769B 769C 773B

TRACTOR

772 776 772B 768C 768B

BULLDOZER

6S 6A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced