Sign in
Brand: Cat
Brand: Cat
We are still working on adding a specification for this part.
GENERATOR
SR4B WEG
INTEGRATED TOOLCARRIER
IT12B IT38G IT14B IT38F IT62G IT62H IT24F IT28G IT28F IT62G II IT18F IT38G II
WHEEL HARVESTER
550B 570B 560B 580B 550 570 580
TRACK SKIDDER
527 517 D4HTSK II D5HTSK II D4HTSK III
WHEEL SKIDDER
518C 535D 535C 535B 545D 545C 528B 525D 525B 525 518 515 528 545 555D 530B 508
MINI HYD EXCAVATOR
302.5 301.8 307D 301.6 301.5 308D 304 305 304.5
TRACK FELLER BUNCHER
1190 2290 2491 TK732 TK1051 TK722 TK721 1290T 2390 2391 TK711 511 522 521 1190T 1090 521B 532 522B
EXCAVATOR
330 L 345B II 349D L 320-A L 215B 325B L 320-A S 215C 320-A N 215D 324D 375-A L 315D L 325-A 320D2 336D2 L 323D 322N 322-A LN M318F 312-A 322C 385C FS 321C 345B 345C 345D 385C L 219D 325D L 330 LN 374D L 312C L 314E CR 330C FM 349D 325C 325D 345B L 330-A L 329D LN 314D LCR 231D M325D MH 320D RR 323D S 323D L 326D2 L 385B 385C 345D L 320N 320B 320C 320D 235B 235C 235D 314E LCR 365C L 345B II MH 336D2 L XE 365C 365B 320C L 325D FM LL 320D LN 318B N 325 LN 320D FM RR 350-A 336D LN 325D FM 325B LN 349D2 323D2 L 330C L 336D2 318D L 320D FM 320B LL 312D2 GC 324D FM 349D2 L 329D 330-A 317 N 330C LN 325D MH 330-A LN 365B II 320D2 L 324D LN 329D2 330C MH 345C MH 311D LRR 312B 336D 312C 312D 322B LN 314D CR 326D L 311C 330D2 325C L 225B 225D 323D LN 330B LN 330D FM 312B L 320D2 GC 311-A 320D2 FM 330-A L M325C 320D LRR 365C L MH 315C 336D L 312D2 L 350-A L 229D 314C 322-A 324D L 313B 313D 312D2 312D L 322B L 324D FM LL 317-A 345C L 325-A L 323D SA 336D2 GC 322 L 330D2 L 323D2 317-A N 315-A 320B FM LL 320B S 320B N 320B L 245D 330C 330D 245B 320 L 365B L M325D L MH 325-A FM L 336D2 LXE 340D2 L 320D L 319D LN 325C FM 330B L 326D2 319D L 325 L 313D2 317B L 330D L 322-A L 322-A N 229 225 325-A LN 330D MH 328D LCR 329D L 235 319D 330D LN 320C FM 319C 318C 322 LN 318B 345D L VG 320-A 340D L 219 317B LN 336D2 XE 315B L 385C L MH 321D LCR 375-A 245 329D2 L 322C FM
MULTI TERRAIN LOADER
267B 287B 277B
WHEEL TRACTOR
623B 623G 623E 623F 621B 621R 621E 621F 621G 621S 627G 627E 627F 633E II 651B 651E 615C II 631E 631G 613C II 615 611 657E 657B 657G 615C 637G 613C 637E
HYDRAULIC CONTROL
143 140 48
TRACK LOADER
933C 939C 973C 973D 953B 953C 953D 977L 955L 963 973 939 933 963D 963B 963C
PETROLEUM ENGINE
C9 C7 3512 C15 C13 C18 C11 3512C 3512B
SOIL COMPACTOR
815 815B 815F 825H 825G 825C 825G II
BACKHOE LOADER
430D 430E 430F 450E 414E 438C 438D 438B 416 426 428 436C 436B 434E 432E 432F 432D 438 436 446 416E 416F 416C 416D 416B 434F2 442D 442E 426B 426C 424D 446D 446B 422F 422E 420D 420E 444E 420F 444F2 428F 428D 428E 428B 428C
WHEEL DOZER
854G 834G 834H 834B 814B 814F 844H 844 824H 824G 824C 814 824G II
LANDFILL COMPACTOR
836 826G II 826C 826G 826H 836H 836G 816B 816F
PETROLEUM GEN SET
G3306B C27 C32
COMPACT WHEEL LOADER
902 906 910F 910E
TELEHANDLER
TH330B TH220B TH355B TH350B TH460B TH360B TH103 TH62 TH63 TH82 TH83 TH560B TH580B TH340B TH210 TH215
WHEEL LOADER
960F 962H 962G 962M 988B 988G 988H 988F 966D 966C 966F 966E G936 966H 966G 966L 966K 966R 950GC 924F 924H 924G 928F 928H 928G 988F II 950G II 928HZ 994 990 920 980G II 930 936 950 950B/950E 924GZ 924HZ 990H 950 GC 938G II 992D 992C 992G 994F 994D 970F 966G II 972G 972H 972K 972L 950E 950G 950H 950M 930G 930H 930R 930T 936E 936F 962G II 938G 938F 990 II 918F 980F II 966F II 962M Z 950M Z 966K XE 972G II 980B 980C 980F 980H 980G 980L 950F II
SOIL STABILIZER
SS-250B SS-250
FORWARDER
554 564 574B
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
D250E D400E II D300E II D400E 740 GC 725 740 745 730 735 OEM 735 D250E II D350E D350E II D300E
WHEELED EXCAVATOR
M320F W330B W345C MH M318D M318C M318C MH M315C M315D M316C M316F M316D M313C M313D M322D MH M330D M325C MH M318D MH M322D M322C W345B II M325B
ENGINE - INDUSTRIAL
LD700E 3406B 3561B
PNEUMATIC COMPACTOR
PS-200B PF-300C PF-300B PS-150C PS-150B PS-300B PS-300C PS-360B PS-360C PF-290B
INDUSTRIAL ENGINE
3126 3126B 3116 3304 3306 3512 3516 C-12 C-15 C-10 C-16 3508 C7 C9 3306B G3520H C32B 3304B 3412E 3412C C32 C27 C18 3456 3176C 3176B 3412 3508B 3516B 3406E 3406C 3408E 3408B 3408C C9.3B 3196 C-9 C11 C13 C15
QUARRY TRUCK
775D 775B 771D 771C
WHEEL SCRAPER
621E 621G 627G 627F 627E 657G 657E 657B 637E 637G 657
LOGGER
322C 227
TRACTOR
768C 772B 776D 776C 776B
GAS ENGINE
G3304 G3306 G3512H G3512E G3412 G3408B G3516J G3516E G3408 G3406 G3516C G3516B G3306B G3520B G3508J G3508B G3512 G3516 G3508
BULLDOZER
8SU 10SU 6SU 11U 10U 9SU 11SU 8S 8U 9U 5A 5P 5S 6A 8A 4A
UNDERGROUND ART TRUCK
AE40 AE40 II AD55 AD30 AD45 AD40
SHOVEL LOGGER
345C
POWER MODULE
C32 XQG135
LOAD HAUL DUMP
R1600G R1700 II R1300 R1600 R2900 R1700G R2900G
OFF HIGHWAY TRUCK
3508B
MATERIAL HANDLER
M325D L MH M325D MH
WINCH
55 59 58 57H 56H 59N 59L 58L
MOTOR GRADER
135H 130G 135H NA 140H ES 12H NA 120H ES 140H NA 24H 160H 160G 16H NA 12H ES 14H NA 120H 120G 120B 140B 163H 140H 140G 143H 163H NA 120H NA 160H ES 16H 14H 14G 12H 12G 160H NA
HYDRAULIC SHOVEL
6015B
TRACK-TYPE TRACTOR
D6G2 LGP D10 D6R II D3C III D3G D4G D4H D4E D5B D5M D5N D5H D5E D5G D6E SR D6D D6R D6T D6M D6N D6K D6E D6H D7E D6G SR D4K2 LGP D3K2 LGP D4E SR D4K2 XL D3K2 XL D4C III D5C III D7R D7G D7H D8T D8R D8L D8N D6K XL D9T D9R D9L D9N D6G2 XL D5K XL D7E LGP D5K LGP D6D SR D6R III D4K XL D4H III 30/30 D3K XL D4K LGP D5K2 LGP D10N D10R D10T D11N D11R D11T D6H XL D6H XR D5H XL D7G2 D6K LGP D8R II DEUCE D4H XL D5K2 XL D7R II D3K LGP
KNUCKLEBOOM LOADER
539
ASPHALT PAVER
BG-240C BG555E AP-900B BG-260D BG-260C AP-500E BG-2455D BG-2455C AP-1000B AP-1000D AP-555E AP-200B BG600D BG-230D AP-800 AP-1050B AP-800D AP-800B AP-600D AP-655D AP-650B AP-1050 AP-1055B AP-1055D AP-1000 BG-225C BG655D BG-245C BG500E
MARINE AUXILIARY
3516B 3512B 3508B
MARINE ENGINE
3304 3306 3516 3512 3508 3408B 3516B 3512B 3126B 3412 3408 3508B 3306B 3304B
PIPELAYER
587T 587R 578 561N 561M PL83 PL61 583T 583R 572R II 572R 589 594H
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5230B 5130 5110B 5130B
FRONT SHOVEL
235C 385C 5080 5090B
VIBRATORY COMPACTOR
CS-431C CP-533D CP-533C CP-533E CS-323C CS-433E CS-433C CP-663E CP-54 CB-534C CB-534B CB-535B CB-64 CB-54 CB-214C CB-434B CB-434D CB-434C CB-434 CS-583C CS-583D CS-563C CS-563D CS-573 CS-54 CS-583 CS-663E CS-531D CS-563 CS-531C CS-533 CS-531 CP-433C CP-433E CS-423E CP-323C CS-533C CS-533D CS-533E CP-563D CP-563C CB-545 CB-544 CB-534 CB-634C CB-634D CB-224C CP-563 CP-533 CS-573C CS-573D CS-683E
PETROLEUM PACKAGE
TH48-E70 CX35-P800 CX31-C11I CX31-C9I CX31-C15I TH31-C9I CX31-P600- TH35-C11I TH35-C15I
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 365C L 349D L 385C L 336D L 325C 325D 345D 345C 324D LN 349D2 345C L 385C 340D2 L 325D L 336D 330D 330C 323D L
POWER PACKAGE
C7
GENERATOR SET
DE1400 G3516 G3512 G3508 3508 3412C D1500 G3306 3516 3512 D1250 G3516B G3516C D1000 G3516E G3516H 3508B C9 DE1250S 3516B GEN 3306B G3512E G3512H G3512K G3406 G3412 3412 C32 GEN SET C18 C15 C32 GENSET 3456 DE1500 DE1000S C27 C32 D800 G3412C DE1250 G3520C G3520B G3520E G3520H G3520K 3512C 3512B C32B 3406C 3406E 3516C 3516B 3516E
RECLAIMER MIXER
RM-350B RM-350 RM-300 RM-500 RM-250C
ENGINE
G3516C G3516J G3516H G3406 C32B INDUSTRIAL G3520H C27 INDUSTRIAL
LOCOMOTIVE ENGINE
C32 C27
EJECTOR TRUCK
D400E II 740
COLD PLANER
PR-1000 PR-450C PM-465 PM-201 PR-1000C PM-565
ROAD RECLAIMER
RR-250B RM-350B RR-250
ENGINE - MACHINE
C27 3304 3408 3208
CHALLENGER
55 75E 35 95E 45 65E 85E
GEN SET ENGINE
3406C 3406B 3408B 3408C 3516B 3512B 3412 3208 3412C DE800S 3408 DE1100 3304B 3306B G3512 3508B 3306 3304 3508 3512 3516
RIPPER
11 10 6 5 4 9 8
SKID STEER LOADER
252B 236B 262B 268B 246B 248B
TRUCK
775F 775E 775D 777C 777B 777D 777F 797 793D 773E 773D 773F 797B 773B 770 769D 769C 69D
WHEEL FELLER BUNCHER
TK370 TK380 HA870 HA770 543 533
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced