Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies5P-1292: HOSE
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies5P-1292: HOSE
5P-1292: HOSE

Hydraulic Return/Suction Low Pressure

Brand: Cat

Product Images
5P-1292: HOSE
5P-1292: HOSE
5P-1292: HOSE
5P-1292: HOSE
5P-1292: HOSE

Hydraulic Return/Suction Low Pressure

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-1292
Bulk Unit of Measure: CM
Material: Other Hose
View More
Compatible Models for part number 5P-1292

WHEEL TRACTOR

627G 627H 637G 637K

GENERATOR SET

C27

WHEEL TRACTOR-SCRAPER

627K 627 627K LRC 637K

HYDRAULIC CONTROL

163 161 143 153 150 151 141 140

TRACK LOADER

953D

SOIL COMPACTOR

825 825K

OFF HIGHWAY TRUCK

777G 777E 777 775 773

WHEEL DOZER

834 834K 824K 824

WINCH

56 55 56H

LANDFILL COMPACTOR

836 826 836K 826K

PETROLEUM GEN SET

C27

WHEEL LOADER

988 992 988B 992B

TRACK SKIDDER

527 D5HTSK II 517

WHEEL SKIDDER

518 528 518C

TRACK-TYPE TRACTOR

D6H XL D6H XR D7F D6D SR D6H II D8H D9G D5H XL D4E D4E SR D5B D5H D5E D6E SR D6D D6M D6E D6H

ARTICULATED TRUCK

D300E

RIPPER

6 5 4 977 951 955

PIPELAYER

594

WHEEL SCRAPER

637K 637E 637G 637D 627G 627F 639D 627B 627E

QUARRY TRUCK

777E

TRUCK

775G 773G LRC 777C 777D 777G 775G OEM 772 773G 770 775G LRC 773G OEM

EXCAVATOR

229 225 225B 225D

BULLDOZER

4S 5A 5P 5S 6A 6S 6SU 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced