Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home5P-7176: M-SEAL STK
Home5P-7176: M-SEAL STK
5P-7176: M-SEAL STK

Seal

Brand: Cat

fallback-image
5P-7176: M-SEAL STK

Seal

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-7176
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5P-7176

Description:
Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

Attributes:
Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

Protect your investment with Genuine Cat Seals.

Applications:
Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

View More
Specifications for part number 5P-7176

Units of Measure

USMetric
Overall Height (in): 259.84
Material: Ethylene propylene diene terpolymer (EPDM) Rubber
Overall Width (mm): 40,000.0
Overall Height (mm): 6,600.0
Design Type: Special Shape
View More
Compatible Models for part number 5P-7176

LOGGER

227

EXCAVATOR

225 215 245 235

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced