Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components5P-7918: 3/4" X 1/2" Elbow Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components5P-7918: 3/4" X 1/2" Elbow Adapter
5P-7918: 3/4" X 1/2" Elbow Adapter

Cat® 3/4" X 1/2" 45 Degree Elbow Adapter

Brand: Cat

Product Images
5P-7918: 3/4" X 1/2" Elbow Adapter
5P-7918: 3/4" X 1/2" Elbow Adapter
5P-7918: 3/4" X 1/2" Elbow Adapter
5P-7918: 3/4" X 1/2" Elbow Adapter
5P-7918: 3/4" X 1/2" Elbow Adapter

Cat® 3/4" X 1/2" 45 Degree Elbow Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-7918
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16)
Oil and Fuel Compatible Seal: 238-5080 (3/4-16)
Coolant and Urea Compatible Seal: 6V-6609 (3/4-16)
View More
Compatible Models for part number 5P-7918

TRACK-TYPE TRACTOR

D7G

PIPELAYER

571G 572G

TRUCK

785 777 789 789C 769C 789B 785C 785D 773B 785B

TRACTOR

772B 784C 784B 768C 776

OFF HIGHWAY TRUCK

785D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced