Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home5Q-3658: Tube Assembly
Home5Q-3658: Tube Assembly
5Q-3658: Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
5Q-3658: Tube Assembly
5Q-3658: Tube Assembly
5Q-3658: Tube Assembly
5Q-3658: Tube Assembly
5Q-3658: Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5Q-3658

Units of Measure

USMetric
Outer Diameter (mm): 27.0
Outer Diameter (in): 1.07
Approximate Overall Length (mm): 3,151.0
Material: STEEL
View More
Compatible Models for part number 5Q-3658

EXCAVATOR

322C FM 322-A L 322B L 322 L 322B 322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced