Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home5Q-3761: LINK AS-TCK
Home5Q-3761: LINK AS-TCK
5Q-3761: LINK AS-TCK

Cat® Link As-Track

Brand: Cat

Product Images
5Q-3761: LINK AS-TCK
5Q-3761: LINK AS-TCK
Contact your dealer for replacement options.

Cat® Link As-Track

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

Description:

  • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.

Attributes:

  • Sealed track has contact between the internal pin and bushing causing wear to begin immediately because of the friction between the two parts. This results in a significant increase of internal wear life of the link assembly. Grease Lubricated Track link assemblies are direct replacements for sealed link assemblies on Cat Hydraulic Excavator models.
  • Belleville washers are springs shaped like a washer. They are used in Sealed Track to help keep the system sealed.

Description:

  • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.

Attributes:

  • Sealed track has contact between the internal pin and bushing causing wear to begin immediately because of the friction between the two parts. This results in a significant increase of internal wear life of the link assembly. Grease Lubricated Track link assemblies are direct replacements for sealed link assemblies on Cat Hydraulic Excavator models.
  • Belleville washers are springs shaped like a washer. They are used in Sealed Track to help keep the system sealed.

Specifications
Specifications
Units of MeasureUSMetric
Number of Track Sections: 49
Track Pitch (mm): 190.5
Bolt Size (in): 3/4
Track Pitch (in): 7.5
Units of MeasureUSMetric
Number of Track Sections: 49
Track Pitch (mm): 190.5
Bolt Size (in): 3/4
View More
Compatible Models
Compatible Models
Excavator
320-A L320B L320 L
View More
Excavator
320-A L320B L320 L
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5Q-3761
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5Q-3761

Description:

  • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.

Attributes:

  • Sealed track has contact between the internal pin and bushing causing wear to begin immediately because of the friction between the two parts. This results in a significant increase of internal wear life of the link assembly. Grease Lubricated Track link assemblies are direct replacements for sealed link assemblies on Cat Hydraulic Excavator models.
  • Belleville washers are springs shaped like a washer. They are used in Sealed Track to help keep the system sealed.

View More
Specifications for part number 5Q-3761

Units of Measure

USMetric
Number of Track Sections: 49
Track Pitch (mm): 190.5
Bolt Size (in): 3/4
Track Pitch (in): 7.5
View More
Compatible Models for part number 5Q-3761

EXCAVATOR

320-A L 320B L 320 L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert