Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home5S-2972: HOUSING
Home5S-2972: HOUSING
5S-2972: HOUSING

Turbocharger Turbine Housing

Brand: Cat

Product Images
5S-2972: HOUSING
5S-2972: HOUSING

Turbocharger Turbine Housing

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5S-2972

Units of Measure

USMetric
Width (mm): 236.2
Height (mm): 177.8
Length (in): 14.3
Height (in): 7.0
Length (mm): 363.2
View More
Compatible Models for part number 5S-2972

TRUCK ENGINE

1693

MARINE ENGINE

D343

INDUSTRIAL ENGINE

D342C D343 D348

TRUCK

777

WHEEL SCRAPER

657 657B

TRACTOR

776

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced